Meter reading / meter system, SonoRead, Wireless radio receiver for meter reading, 868 MHz, EN13757-4, Mode T1 and C1, External antenna (SMA), changeable

014U1690

Portable Wireless M-Bus T1 and C1 transceiver (OMS) with, Bluetooth interface and chargeable battery supply

Product details

Gross weight 0.596 Kilogram
Net weight 0.5 Kilogram
Volume 3.333 Liter
EAN 5702425149399

 

1 Primary battery SUM weight Kg 0.047
1 Primary battery weight Kg 0.047
Antenna External antenna (SMA), changeable
Battery qty 1
Battery type Lithium ion
Battery type or Name PA-LN154.R001 (NCR-18650 TD - 1s1p - F1-top) (ICR18650)
China RoHS compliance Out of scope
Communication Bluetooth 2.1 class 2 (10.0m)
Contain batteries Yes
Description Portable Wireless M-Bus T1 and C1 transceiver (OMS) with, Bluetooth interface and chargeable battery supply
Dimension 159 x 77 x 33 mm
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE Yes
Label product Yes
Operating time [h] 20 h
Product group Meter reading / meter system
Protection Class of the Coating IP64
REACH Candidate List substances No
Type SonoRead
Type of AMR Wireless radio receiver for meter reading
UK RoHS compliance Yes
Weight per battery 49 g
Wireless M-bus frequency 868 MHz
Wireless M-bus interface EN13757-4, Mode T1 and C1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality