SGP 16s X, Sight glass, Solder, ODF, 16 mm, Solder, ODF, 16.00 mm
014L0087
Inlet connection type: Solder, ODF, Inlet size [mm]: 16, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00
Inlet connection type: Solder, ODF, Inlet size [mm]: 16, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00
Gross weight | 0.2 Kilogram |
Net weight | 0.186 Kilogram |
Volume | 0.277 Liter |
EAN | 5702428818766 |
Gross weight | 0.2 Kilogram |
Net weight | 0.186 Kilogram |
Volume | 0.277 Liter |
EAN | 5702428818766 |
Approval file name | REF. LIQUID INDICATOR 76H4 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Inlet size [mm] | 16 mm |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Moisture indicator | No indicator |
Oil free refrigerants |
R1234ze(E) R134a R513A R515B |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Outlet size [mm] | 16 mm |
Packing format | Multi pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 28 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R290 R32 R404A R407A R407C R407F R407H R410A R448A R449A R450A R452A R452B R454B R454C R455A R463A R507A R513A R515B R600 R600a R744 |
SCIP dossier no. | 525e07d8-f4a6-4108-b8f8-36090550941f |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGP 16s X |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants |
R1233zd(E) R134a R22 R404A R407A R407C R407F R407H R410A R448A R449A R450A R452A R463A R507A R513A R515B R744 |
UL evaluated | Yes |
Approval file name | REF. LIQUID INDICATOR 76H4 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [in] | 5/8 in |
Inlet size [mm] | 16 mm |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 52 bar |
Max. Working Pressure [psig] | 754 psig |
Moisture indicator | No indicator |
Oil free refrigerants |
R1234ze(E) R134a R513A R515B |
Outlet connection type | Solder, ODF |
Outlet size [in] | 5/8 in |
Outlet size [mm] | 16 mm |
Packing format | Multi pack |
Product accessories | No |
Product group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 28 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1233zd(E) R1234yf R1234ze(E) R1270 R134a R22 R290 R32 R404A R407A R407C R407F R407H R410A R448A R449A R450A R452A R452B R454B R454C R455A R463A R507A R513A R515B R600 R600a R744 |
SCIP dossier no. | 525e07d8-f4a6-4108-b8f8-36090550941f |
Serviceable | No |
Temperature range [°C] [max] | 80 °C |
Temperature range [°C] [min] | -50 °C |
Temperature range [°F] [max] | 175 °F |
Temperature range [°F] [min] | -58 °F |
Type | SGP 16s X |
UL approval file name | REF. LIQUID INDICATOR 76H4 |
UL approved refrigerants |
R1233zd(E) R134a R22 R404A R407A R407C R407F R407H R410A R448A R449A R450A R452A R463A R507A R513A R515B R744 |
UL evaluated | Yes |