Radiator thermostat, Danfoss Link™ Connect, Adapter type: RA; M30, 868.42 MHz
014G0546
Electronic thermostatic radiator valve for Danfoss Link system, Z-wave
Electronic thermostatic radiator valve for Danfoss Link system, Z-wave
Gross weight | 0.259 Kilogram |
Net weight | 0.253 Kilogram |
Volume | 1.302 Liter |
EAN | 5702425135033 |
Gross weight | 0.259 Kilogram |
Net weight | 0.253 Kilogram |
Volume | 1.302 Liter |
EAN | 5702425135033 |
Actuator speed [s/mm] | 1 s/mm |
Actuator type | Electromechanical |
Adapter type |
M30 RA |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
Z-Wave CE EAC |
Approval standard | CE marking |
Battery lifetime [Years] | 2 yr |
Battery type or Name | Alkaline AA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Control | PID |
Description | Electronic thermostatic radiator valve for Danfoss Link system |
Display type | LCD with backlight |
EEE category |
5 small equipment (any external dimension |
Heating control type | Radiator thermostat |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Low battery indicator | Yes |
Noise level Heat dB(A) JIS C 9612 |
|
Open-window function | Yes |
Power consumption (standby) [mW] | 3 mW |
Power consumption [W] | 1.2 W |
Product group | Radiator thermostat |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety classification | Type 1 |
SCIP dossier no. | caa3fb56-9dc5-4626-9b25-cc888c4afc3c |
SCIP dossier product name | Living Connect |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Danfoss Link™ |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 28 °C |
Temperature setting range [°C] [Min] | 4 °C |
Thermostat | Programmable electronic radiator valve controller |
Thermostat IP Class | 20 |
Transmission [m] [Max] | 30 m |
Transmission frequency [MHz] | 868.42 MHz |
Transport temperature [°C] [Max] | 65 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | Danfoss Link™ Connect |
UK RoHS compliance | Out of scope |
Water temperature [°C] [Max] | 90 °C |
Wireless standard | Z-wave |
Actuator speed [s/mm] | 1 s/mm |
Actuator type | Electromechanical |
Adapter type |
M30 RA |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | 0 °C |
Application | Residential (pollution degree 2) |
Approval |
Z-Wave CE EAC |
Approval standard | CE marking |
Battery lifetime [Years] | 2 yr |
Battery type or Name | Alkaline AA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | RAL 9016 |
Control | PID |
Description | Electronic thermostatic radiator valve for Danfoss Link system |
Display type | LCD with backlight |
EEE category |
5 small equipment (any external dimension |
Heating control type | Radiator thermostat |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Low battery indicator | Yes |
Noise level Heat dB(A) JIS C 9612 |
|
Open-window function | Yes |
Power consumption (standby) [mW] | 3 mW |
Power consumption [W] | 1.2 W |
Product group | Radiator thermostat |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Safety classification | Type 1 |
SCIP dossier no. | caa3fb56-9dc5-4626-9b25-cc888c4afc3c |
SCIP dossier product name | Living Connect |
Software class | A |
Spindle movement | Linear, up to 4.5 mm, max. 2 mm on valve (1 mm/s) |
Supply batteries | 2 x 1,5 V AA-Alkaline batteries |
System integration | Danfoss Link™ |
Temperature measurement interval | 1 min |
Temperature setting range [°C] [Max] | 28 °C |
Temperature setting range [°C] [Min] | 4 °C |
Thermostat | Programmable electronic radiator valve controller |
Thermostat IP Class | 20 |
Transmission [m] [Max] | 30 m |
Transmission frequency [MHz] | 868.42 MHz |
Transport temperature [°C] [Max] | 65 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | Danfoss Link™ Connect |
UK RoHS compliance | Out of scope |
Water temperature [°C] [Max] | 90 °C |
Wireless standard | Z-wave |