Danfoss Link™, Central controller, Power supply: NSU, Number of radiator thermostats (incl.): 3
014G0289
Danfoss Link Central Controller, Z-wave
Danfoss Link Central Controller, Z-wave
Gross weight | 0.622 Kilogram |
Net weight | 0.622 Kilogram |
Volume | 1.486 Liter |
EAN | 5702425120213 |
Gross weight | 0.622 Kilogram |
Net weight | 0.622 Kilogram |
Volume | 1.486 Liter |
EAN | 5702425120213 |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Residential (pollution degree 2) |
Approval |
Z-Wave CE EAC |
Approval standard | CE marking |
Ball pressure test temperature [°C] | 75 °C |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 / White RAL 9016 |
Description | Danfoss Link Central Controller |
Display type | Touch screen |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | App module |
Height [mm] | 25 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Length [mm] | 125 mm |
Number of radiator thermostats (incl.) | 3 pc |
Power consumption (standby) [W] | 2 W |
Power supply | NSU |
Product group | Danfoss Link™ |
REACH Candidate List substances | No |
Software class | A |
Software version | 4.1.0 or higher |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] DC | 15 V |
System integration | Danfoss Link™ |
Thermostat IP Class | 21 |
Transmission [m] [Max] | 30 m |
Transmission frequency [GHz] | 2.4 GHz |
Transmission frequency [MHz] | 868.42 MHz |
Type | Central controller |
UK RoHS compliance | Out of scope |
Voice assistant compatibility | Amazon Alexa |
Width [mm] | 107 mm |
Wireless standard | Z-wave |
Ambient temperature [°C] [max] | 40 °C |
Ambient temperature [°C] [min] | -10 °C |
Application | Residential (pollution degree 2) |
Approval |
Z-Wave CE EAC |
Approval standard | CE marking |
Ball pressure test temperature [°C] | 75 °C |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 / White RAL 9016 |
Description | Danfoss Link Central Controller |
Display type | Touch screen |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Heating control type | App module |
Height [mm] | 25 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Length [mm] | 125 mm |
Number of radiator thermostats (incl.) | 3 pc |
Power consumption (standby) [W] | 2 W |
Power supply | NSU |
Product group | Danfoss Link™ |
REACH Candidate List substances | No |
Software class | A |
Software version | 4.1.0 or higher |
Storage temperature [°C] [Max] | 65 °C |
Storage temperature [°C] [Min] | -20 °C |
Supply voltage [V] DC | 15 V |
System integration | Danfoss Link™ |
Thermostat IP Class | 21 |
Transmission [m] [Max] | 30 m |
Transmission frequency [GHz] | 2.4 GHz |
Transmission frequency [MHz] | 868.42 MHz |
Type | Central controller |
UK RoHS compliance | Out of scope |
Voice assistant compatibility | Amazon Alexa |
Width [mm] | 107 mm |
Wireless standard | Z-wave |