Danfoss Link™, Power supply: NSU
014G0261
Net Supply Unit for Danfoss Link system, Application: Residential (pollution degree 2)
Net Supply Unit for Danfoss Link system, Application: Residential (pollution degree 2)
Gross weight | 0.26 Kilogram |
Net weight | 0.208 Kilogram |
Volume | 1.09 Liter |
EAN | 5702420110646 |
Gross weight | 0.26 Kilogram |
Net weight | 0.208 Kilogram |
Volume | 1.09 Liter |
EAN | 5702420110646 |
Adapter type | N/A |
Application | Residential (pollution degree 2) |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 |
Contain batteries | No |
Description | Net Supply Unit for Danfoss Link system |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Load [W] [Max] | 10 W |
Output voltage [V] DC | 15 V |
Power consumption (standby) [W] | 0.2 W |
Power supply | NSU |
Product group | Danfoss Link™ |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Transmission frequency [GHz] | 50 GHz |
Type | Power supply unit |
UK RoHS compliance | Out of scope |
Adapter type | N/A |
Application | Residential (pollution degree 2) |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 |
Contain batteries | No |
Description | Net Supply Unit for Danfoss Link system |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Load [W] [Max] | 10 W |
Output voltage [V] DC | 15 V |
Power consumption (standby) [W] | 0.2 W |
Power supply | NSU |
Product group | Danfoss Link™ |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Transmission frequency [GHz] | 50 GHz |
Type | Power supply unit |
UK RoHS compliance | Out of scope |