RAVI, 43 °C - 65 °C, 2 m

013U8013

RAVI PN10 43-65/2m

Product details

Gross weight 0.42 Kilogram
Net weight 0.35 Kilogram
Volume 2.368 Liter
EAN 5702421500477

 

Ambient temperature [°C] [max] 70 °C
Ambient temperature [°C] [min] 0 °C
Approval standard DIN EN 14597:2005-12 TR838
Capillary tube length [m] 2 m
Contain batteries No
Description RAVI PN10 43-65/2m
EU RoHS compliance Yes with exemptions
Function Temp. controller
Gain Ks 0.25
Impulse tube material Copper mat. No 2.0090
Media temperature at sensor [°C] [Max] 70 °C
Product group Actuators - Temperature
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sensor connection M14x1 / R1/2 ext thread acc. DIN 2999
Temperature sensor diameter [mm] 9.5 mm
Temperature sensor length [mm] 150 mm
Temperature sensor material Copper mat. No 2.0090
Temperature sensor mounting Sensor warmer
Temperature setting range [°C] [Max] 65 °C
Temperature setting range [°C] [Min] 43 °C
Time constant [sec] 3 "
Transport temperature [°C] [Max] 50 °C
Transport temperature [°C] [Min] -20 °C
Type RAVI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality