VHS-DV, ½", Straight, Dynamic (pressure independent)
013G7876
VHS-DV valve, pressure independent, normal flow
VHS-DV valve, pressure independent, normal flow
Gross weight | 0.598 Kilogram |
Net weight | 0.556 Kilogram |
Volume | 0.838 Liter |
EAN | 5715162267110 |
Gross weight | 0.598 Kilogram |
Net weight | 0.556 Kilogram |
Volume | 0.838 Liter |
EAN | 5715162267110 |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | G 1/2 |
Connection size out | G 3/4 |
Description | VHS-DV valve, pressure independent, normal flow |
Design | Straight |
Differential pressure range [bar] [Max] | 0.6 bar |
Differential pressure range [bar] [Min] | 0.1 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow [l/h] [Max] | 135 L/h |
Flow at setting 1 [l/h] [Max] | 10 L/h |
Flow at setting 2 [l/h] [Max] | 15 L/h |
Flow at setting 3 [l/h] [Max] | 20 L/h |
Flow at setting 4 [l/h] [Max] | 35 L/h |
Flow at setting 5 [l/h] [Max] | 50 L/h |
Flow at setting 6 [l/h] [Max] | 80 L/h |
Flow at setting 7 [l/h] [Max] | 100 L/h |
Flow at setting N [l/h] [Max] | 135 L/h |
Flow temperature [°C] [Max] | 95 °C |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | VHS valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c700945d-8d6d-4cfb-8d37-68d3761ae543 |
SCIP dossier product name | VHS-DV, H-piece |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | VHS-DV |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Valve size | ½" |
Valve type | Dynamic (pressure independent) |
Working pressure [bar] [Max] | 10 bar |
Application | 2-pipe system |
China RoHS compliance | Out of scope |
Connection size in | G 1/2 |
Connection size out | G 3/4 |
Description | VHS-DV valve, pressure independent, normal flow |
Design | Straight |
Differential pressure range [bar] [Max] | 0.6 bar |
Differential pressure range [bar] [Min] | 0.1 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow [l/h] [Max] | 135 L/h |
Flow at setting 1 [l/h] [Max] | 10 L/h |
Flow at setting 2 [l/h] [Max] | 15 L/h |
Flow at setting 3 [l/h] [Max] | 20 L/h |
Flow at setting 4 [l/h] [Max] | 35 L/h |
Flow at setting 5 [l/h] [Max] | 50 L/h |
Flow at setting 6 [l/h] [Max] | 80 L/h |
Flow at setting 7 [l/h] [Max] | 100 L/h |
Flow at setting N [l/h] [Max] | 135 L/h |
Flow temperature [°C] [Max] | 95 °C |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | VHS valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c700945d-8d6d-4cfb-8d37-68d3761ae543 |
SCIP dossier product name | VHS-DV, H-piece |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | VHS-DV |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40101801 |
Valve size | ½" |
Valve type | Dynamic (pressure independent) |
Working pressure [bar] [Max] | 10 bar |