Integrated valves, RA, G 1/2 A, Presetting: yes, Contents of set: Valve, protective cap
013G7371
Valve accessory, universal radiator, small flow, with presetting
Valve accessory, universal radiator, small flow, with presetting
Gross weight | 0.104 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 0.052 Liter |
EAN | 5702420025834 |
Gross weight | 0.104 Kilogram |
Net weight | 0.099 Kilogram |
Volume | 0.052 Liter |
EAN | 5702420025834 |
Composition | Valve, protective cap |
Connection to radiator | G 1/2 A |
Connection type to sensor | RA |
Contents of set | Valve, protective cap |
Description | Valve accessory, universal radiator, small flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Baufa Biasi Brötje Brugman Buderus Cetra CICH DéLonghi (Radel) Finimetal Hudevad Korado Myson Northor Rio Termo Teknik Veha. |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5d54ce6a-0b24-4dd4-9bbc-dcb31e648dce |
SCIP dossier product name | RA-N & -U built-in valve 3 |
Type | Integrated valves |
Usage | For bottom supplied radiators |
Composition | Valve, protective cap |
Connection to radiator | G 1/2 A |
Connection type to sensor | RA |
Contents of set | Valve, protective cap |
Description | Valve accessory, universal radiator, small flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Baufa Biasi Brötje Brugman Buderus Cetra CICH DéLonghi (Radel) Finimetal Hudevad Korado Myson Northor Rio Termo Teknik Veha. |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 5d54ce6a-0b24-4dd4-9bbc-dcb31e648dce |
SCIP dossier product name | RA-N & -U built-in valve 3 |
Type | Integrated valves |
Usage | For bottom supplied radiators |