Integrated valves, RA, G 3/4, Presetting: yes, Contents of set: Valve
013G7315
BIV for 013L0215, normal and large flow, with presetting
BIV for 013L0215, normal and large flow, with presetting
Gross weight | 0.15 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.071 Liter |
EAN | 5702420074665 |
Gross weight | 0.15 Kilogram |
Net weight | 0.148 Kilogram |
Volume | 0.071 Liter |
EAN | 5702420074665 |
Composition | Valve |
Connection to radiator | G 3/4 |
Connection type to sensor | RA |
Contents of set | Valve |
Description | BIV for 013L0215, normal and large flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | Special |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a41f5920-9b3c-420f-be11-6f15b9282364 |
SCIP dossier product name | RA-N Built-in valve w. adapter |
Type | Integrated valves |
Usage | Spare part |
Composition | Valve |
Connection to radiator | G 3/4 |
Connection type to sensor | RA |
Contents of set | Valve |
Description | BIV for 013L0215, normal and large flow, with presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | Special |
In scope of WEEE and contain batteries | No |
Presetting | yes |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a41f5920-9b3c-420f-be11-6f15b9282364 |
SCIP dossier product name | RA-N Built-in valve w. adapter |
Type | Integrated valves |
Usage | Spare part |