Radiator Valves, RTR-N, Normal flow, DN 20, Angle, F

013G7015

Normal flow valves with presetting

Product details

Gross weight 0.355 Kilogram
Net weight 0.355 Kilogram
EAN 5702425126109

 

Application 2-pipe system
Connection size in Rp 3/4
Connection size out R 3/4
Connection types Internal thread
Contain batteries No
Description Normal flow valves with presetting
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard F
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kv measuring range 0.10 - 1.0
Kv value at setting 1 [m³/h] 0.1 m³/h
Kv value at setting 2 [m³/h] 0.15 m³/h
Kv value at setting 3 [m³/h] 0.17 m³/h
Kv value at setting 4 [m³/h] 0.26 m³/h
Kv value at setting 5 [m³/h] 0.35 m³/h
Kv value at setting 6 [m³/h] 0.46 m³/h
Kv value at setting 7 [m³/h] 0.73 m³/h
Kv value at setting N [m³/h] 1.04 m³/h
Kvs values [m³/h] 1.4 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f8da244b-6535-4c14-80d8-e81d7c8aba8f
SCIP dossier product name RTR-N Radiator valve
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RTR-N
Valve size DN 20
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality