Radiator Valves, RTR-N, Normal flow, DN 15, Angle, F

013G7013

Normal flow valves with presetting

Product details

Gross weight 0.228 Kilogram
Net weight 0.228 Kilogram
EAN 5702425126086

 

Application 2-pipe system
Connection size in Rp 1/2
Connection size out R 1/2
Connection types Internal thread
Contain batteries No
Description Normal flow valves with presetting
Design Angle
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard F
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kv measuring range 0.04 - 0.7
Kv value at setting 1 [m³/h] 0.04 m³/h
Kv value at setting 2 [m³/h] 0.09 m³/h
Kv value at setting 3 [m³/h] 0.16 m³/h
Kv value at setting 4 [m³/h] 0.25 m³/h
Kv value at setting 5 [m³/h] 0.36 m³/h
Kv value at setting 6 [m³/h] 0.43 m³/h
Kv value at setting 7 [m³/h] 0.52 m³/h
Kv value at setting N [m³/h] 0.73 m³/h
Kvs values [m³/h] 0.9 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f8da244b-6535-4c14-80d8-e81d7c8aba8f
SCIP dossier product name RTR-N Radiator valve
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RTR-N
Valve size DN 15
Valve type Normal flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality