Swedish manifold assemblies, RA-K-VB/U straight, 300 mm, Purmo; Halrad; Altech; Curant

013G6670

Konventionell radiator, for Purmo/Curant/Halrad/Altech

Product details

Gross weight 0.157 Kilogram
Net weight 0.157 Kilogram

 

Application 2-pipe system
Connection pipe length [mm] 170 mm
Connection to system M22 x 1,5
Contain batteries No
Description Konventionell radiator, for Purmo/Curant/Halrad/Altech
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Distance center to center [mm] 40 mm
Flow temperature [°C] [Max] 120 °C
For radiator manufacturers Altech
Curant
Halrad
Purmo
Kv measuring range 0.016 - 0.30
Kvs values [m³/h] 0.59 m³/h
Label product Yes
Product group Swedish manifold assemblies
Radiator height [mm] 300 mm
Radiator type Konventionell radiator
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test pressure [bar] 16 bar
Type RA-K-VB/U straight
Valve type RA-K-VB/U
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality