RAX-K Sensors, RAX-K 6180, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
013G6180
For non Danfoss valves, positive shut-off feature.
For non Danfoss valves, positive shut-off feature.
Gross weight | 0.152 Kg |
Net weight | 0.138 Kg |
Volume | 0.293 Liter |
EAN | 5702420110547 |
Gross weight | 0.152 Kg |
Net weight | 0.138 Kg |
Volume | 0.293 Liter |
EAN | 5702420110547 |
Capillary tube length [m] [Max] | 0 m |
Colour | Chrome |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | For non Danfoss valves, positive shut-off feature. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 511b035b-e298-4eaa-8992-b86aea66abb3 |
SCIP dossier product name | RAX-K Sensor |
Sensor design | RAX-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAX-K 6180 |
Shut-off function | Yes |
Temperature limitation | No |
Type | RAX-K Sensors |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 0 m |
Colour | Chrome |
Connection type to sensor | Metal nut |
Connection type to valve | M30x1.5 |
Contents of set | Sensor |
Description | For non Danfoss valves, positive shut-off feature. |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 511b035b-e298-4eaa-8992-b86aea66abb3 |
SCIP dossier product name | RAX-K Sensor |
Sensor design | RAX-K |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAX-K 6180 |
Shut-off function | Yes |
Temperature limitation | No |
Type | RAX-K Sensors |
UNSPSC CODE | 40101801 |