Shows 30 product(s)
MMA Sensors, RA 2760, Liquid, Sensor type: Built-in sensor, 8 °C - 21 °C, M28 MMA
Frost protection, limiting and locking of temperature set-point, suitable for MMA valves
MMA Sensors, RA 2761, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M28 MMA
Frost protection, limiting and locking of temperature set-point, suitable for MMA valves
TA Sensors, RA 2770, Liquid, Sensor type: Built-in sensor, 8 °C - 21 °C, M28 TA
Frost protection, limiting and locking of temperature set-point, suitable for TA valves
RAW-K Sensors, RAW-K 5013, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
White socket, temperature limitation feature
RAS-CK Sensors, RAS-CK 5025, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
For non Danfoss valves, black socket.
RAW-K Sensors, RAW-K 5030, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
For non Danfoss valves; temperature limitation feature
RAW-K Sensors, RAW-K 5032, Liquid, Sensor type: Remote sensor, 8 °C - 28 °C, M30x1.5
For non Danfoss valves; temperature limitation feature
RAE-K Sensors, RAE-K 5034, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
Frost protection, limiting and locking of temperature set-point; for non Danfoss valves
RAE-H Sensors, RAE 5035, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M28 Herz
Frost protection, limiting and locking of temperature set-point; for Herz valves
RAW-K Sensors, RAW-K 5130, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, M30x1.5
For non Danfoss valves, positive shut-off feature