Sensor set, Contents of set: 2-elements, RAS-C2, Bidir, 15 mm, Straight
013G6051
Includes RAS-C2 sensor and RA-FS 15 mm bi-directional straight valve.
Includes RAS-C2 sensor and RA-FS 15 mm bi-directional straight valve.
Gross weight | 0.36 Kilogram |
Net weight | 0.355 Kilogram |
Volume | 0.586 Liter |
EAN | 5702420074726 |
Gross weight | 0.36 Kilogram |
Net weight | 0.355 Kilogram |
Volume | 0.586 Liter |
EAN | 5702420074726 |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | Includes RAS-C2 sensor and RA-FS 15 mm bi-directional straight valve. |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | 9f798540-4f98-492f-9890-0a4af1c3b124 |
SCIP dossier product name | RAS-C2 Combi pack 2 |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece size [mm] | Standard |
Tailpiece type | Standard |
Type | RAS-C2 + Bidir |
Valve size | 15 mm |
Valve type | Bidir |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | Includes RAS-C2 sensor and RA-FS 15 mm bi-directional straight valve. |
Design | Straight |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | 9f798540-4f98-492f-9890-0a4af1c3b124 |
SCIP dossier product name | RAS-C2 Combi pack 2 |
Sensor design | RAS-C2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece size [mm] | Standard |
Tailpiece type | Standard |
Type | RAS-C2 + Bidir |
Valve size | 15 mm |
Valve type | Bidir |