TRV set, Contents of set: 3-elements, RAS-D2, Bidir, RLV-D, 10/15 mm, Straight
013G6018
Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor
Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor
Gross weight | 0.597 Kilogram |
Net weight | 0.537 Kilogram |
Volume | 0.593 Liter |
EAN | 5702420063485 |
Gross weight | 0.597 Kilogram |
Net weight | 0.537 Kilogram |
Volume | 0.593 Liter |
EAN | 5702420063485 |
China RoHS compliance | Out of scope |
Colour | Chrome |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 3-elements |
Description | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-D |
SCIP dossier no. | cf14a509-4f78-449a-ae19-c5a18226490c |
SCIP dossier product name | RAS-D2 Radiator pack |
Sensor design | RAS-D2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Chrome-plated |
Type | RAS-D2 + Bidir + RLV |
UNSPSC CODE | 40101801 |
Valve size | 10/15 mm |
Valve type | Bidir |
China RoHS compliance | Out of scope |
Colour | Chrome |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 3-elements |
Description | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, lockshield valve, 10/15 mm fittings and Allen key for fixing sensor |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-D |
SCIP dossier no. | cf14a509-4f78-449a-ae19-c5a18226490c |
SCIP dossier product name | RAS-D2 Radiator pack |
Sensor design | RAS-D2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Chrome-plated |
Type | RAS-D2 + Bidir + RLV |
UNSPSC CODE | 40101801 |
Valve size | 10/15 mm |
Valve type | Bidir |