Sensor set, Contents of set: 2-elements, RAS-D2, Bidir, 10/15 mm, Straight
013G6015
Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, 10/15 mm fittings and Allen key for fixing sensor
Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, 10/15 mm fittings and Allen key for fixing sensor
Gross weight | 0.387 Kilogram |
Net weight | 0.359 Kilogram |
Volume | 0.586 Liter |
EAN | 5702420063454 |
Gross weight | 0.387 Kilogram |
Net weight | 0.359 Kilogram |
Volume | 0.586 Liter |
EAN | 5702420063454 |
China RoHS compliance | Out of scope |
Colour | Chrome / White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, 10/15 mm fittings and Allen key for fixing sensor |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | e3ef80d9-df62-4982-a452-0a40b3674b74 |
SCIP dossier product name | RAS-D2 Combi pack |
Sensor design | RAS-D2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Chrome-plated |
Type | RAS-D2 + Bidir |
UK RoHS compliance | Out of scope |
Valve size | 10/15 mm |
Valve type | Bidir |
China RoHS compliance | Out of scope |
Colour | Chrome / White RAL 9016 |
Connection type to valve | RA |
Contents of set | 2-elements |
Description | Includes RAS-D2 sensor, RA-FS 15 mm bi-directional straight valve, 10/15 mm fittings and Allen key for fixing sensor |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
In scope of WEEE and contain batteries | No |
Packaging type | Box |
Product group | Sensor set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | no RLV |
SCIP dossier no. | e3ef80d9-df62-4982-a452-0a40b3674b74 |
SCIP dossier product name | RAS-D2 Combi pack |
Sensor design | RAS-D2 |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | Chrome-plated |
Type | RAS-D2 + Bidir |
UK RoHS compliance | Out of scope |
Valve size | 10/15 mm |
Valve type | Bidir |