Room controller, FED, Capillary tube [m]: 6+11
013G5469
FED sensor for sequence control of cooling and heating circuit, 6+11m
FED sensor for sequence control of cooling and heating circuit, 6+11m
Gross weight | 0.52 Kilogram |
Net weight | 0.52 Kilogram |
Volume | 1.607 Liter |
EAN | 5702420072104 |
Gross weight | 0.52 Kilogram |
Net weight | 0.52 Kilogram |
Volume | 1.607 Liter |
EAN | 5702420072104 |
Capillary tube [m] | 6+11 |
Contain batteries | No |
Description | FED sensor for sequence control of cooling and heating circuit, 6+11m |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e2a7d874-43f9-4b17-8a44-ce94ae654f17 |
SCIP dossier product name | FED IF Clinate Comtrol 6+11m |
Type | FED |
Capillary tube [m] | 6+11 |
Contain batteries | No |
Description | FED sensor for sequence control of cooling and heating circuit, 6+11m |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e2a7d874-43f9-4b17-8a44-ce94ae654f17 |
SCIP dossier product name | FED IF Clinate Comtrol 6+11m |
Type | FED |