Room controller, FED, Capillary tube [m]: 4+11
013G5463
FED sensor for sequence control of cooling and heating circuit, 4+11m
FED sensor for sequence control of cooling and heating circuit, 4+11m
Gross weight | 0.533 Kilogram |
Net weight | 0.533 Kilogram |
Volume | 1.65 Liter |
EAN | 5702420032764 |
Gross weight | 0.533 Kilogram |
Net weight | 0.533 Kilogram |
Volume | 1.65 Liter |
EAN | 5702420032764 |
Capillary tube [m] | 4+11 |
Contain batteries | No |
Description | FED sensor for sequence control of cooling and heating circuit, 4+11m |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 11c38167-5ab3-4660-8e5b-c2e406a0af51 |
SCIP dossier product name | "FED-K-V_2" |
Type | FED |
Capillary tube [m] | 4+11 |
Contain batteries | No |
Description | FED sensor for sequence control of cooling and heating circuit, 4+11m |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 11c38167-5ab3-4660-8e5b-c2e406a0af51 |
SCIP dossier product name | "FED-K-V_2" |
Type | FED |