Room controller, FED, Capillary tube [m]: 2+2+2
013G5462
FED sensor for sequence control of cooling and heating circuit, 2+2+2m
FED sensor for sequence control of cooling and heating circuit, 2+2+2m
Gross weight | 0.612 Kilogram |
Net weight | 0.612 Kilogram |
Volume | 1.65 Liter |
EAN | 5702420032757 |
Gross weight | 0.612 Kilogram |
Net weight | 0.612 Kilogram |
Volume | 1.65 Liter |
EAN | 5702420032757 |
Capillary tube [m] | 2+2+2 |
Description | FED sensor for sequence control of cooling and heating circuit, 2+2+2m |
In scope of WEEE and contain batteries | No |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 11c38167-5ab3-4660-8e5b-c2e406a0af51 |
SCIP dossier product name | "FED-K-V_2" |
Type | FED |
Capillary tube [m] | 2+2+2 |
Description | FED sensor for sequence control of cooling and heating circuit, 2+2+2m |
In scope of WEEE and contain batteries | No |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 11c38167-5ab3-4660-8e5b-c2e406a0af51 |
SCIP dossier product name | "FED-K-V_2" |
Type | FED |