Room controller, FED, Capillary tube [m]: 7+8
013G5461
FED sensor for sequence control of cooling and heating circuit, 7+8m
FED sensor for sequence control of cooling and heating circuit, 7+8m
Gross weight | 0.516 Kilogram |
Net weight | 0.516 Kilogram |
Volume | 1.607 Liter |
EAN | 5702420047805 |
Gross weight | 0.516 Kilogram |
Net weight | 0.516 Kilogram |
Volume | 1.607 Liter |
EAN | 5702420047805 |
Capillary tube [m] | 7+8 |
Contain batteries | No |
Description | FED sensor for sequence control of cooling and heating circuit, 7+8m |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 142f9854-8675-487e-b40d-ae20eed4c21a |
SCIP dossier product name | "FED-K-V_1" |
Type | FED |
Capillary tube [m] | 7+8 |
Contain batteries | No |
Description | FED sensor for sequence control of cooling and heating circuit, 7+8m |
Product group | Room controller |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 142f9854-8675-487e-b40d-ae20eed4c21a |
SCIP dossier product name | "FED-K-V_1" |
Type | FED |