RAE Sensors, RAE 5054, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA

013G5054

Frost protection, limiting and locking of temperature set-point, white socket

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.148 Kg
Net weight 0.139 Kg
Volume 0.365 Liter
EAN 5702420044941

 

Capillary tube length [ft] [Max] 0 ft
Capillary tube length [m] [Max] 0 m
China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to sensor RA-click
Connection type to valve RA
Contents of set Sensor
Description Frost protection, limiting and locking of temperature set-point, white socket
Frost protection Yes
In scope of WEEE and contain batteries No
Product group Radiator Sensors
Sensor design RAE
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor setting temperature [°F] [Max] 82 °F
Sensor setting temperature [°F] [Min] 46 °F
Sensor type Built-in sensor
Sensor version RAE 5054
Shut-off function No
Temperature limitation Yes
Type RAE Sensors
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality