Shows 96 product(s)
RA 2000 Sensors, RA 2910, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RA
Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw
RA 2000 Sensors, RA 2912, Gas, Sensor type: Remote sensor, 5 °C - 26 °C, RA
Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw
RA 2000 Sensors, RA 2914, Gas, Sensor type: Built-in sensor, 5 °C - 20 °C, RA
Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw
RA 2000 Sensors, RA 2916, Gas, Sensor type: Remote sensor, 5 °C - 20 °C, RA
Frost protection, limiting and locking of temperature set-point, connection with clamping ring and Allen screw
RA 2000 Sensors, RA 2920, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RA
Frost protection, limiting and locking of temperature set-point, tamperproof, connection with clamping ring and Allen screw
RA 2000 Sensors, RA 2940, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RA
Frost protection, limiting and locking of temperature set-point, positive shut-off feature
RA 2000 Sensors, RA 2970, Gas, Sensor type: Built-in sensor, 5 °C - 21 °C, RA
Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection
RA 2000 Sensors, RA 2977, Gas, Sensor type: Built-in sensor, 5 °C - 23 °C, RA
Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection (industrial packaging)
RA 2000 Sensors, RA 2972, Gas, Sensor type: Remote sensor, 5 °C - 21 °C, RA
Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection
RA 2000 Sensors, RA 2977, Gas, Sensor type: Built-in sensor, 5 °C - 23 °C, RA
Frost protection, limiting and locking of temperature set-point, limited temperature range, anti-theft protection