RAS-C Sensors, RAS-C 5023, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
013G5023
Black socket, temperature limitation feature.
Black socket, temperature limitation feature.
Gross weight | 0.148 Kilogram |
Net weight | 0.137 Kilogram |
Volume | 0.358 Liter |
EAN | 5702420052601 |
Gross weight | 0.148 Kilogram |
Net weight | 0.137 Kilogram |
Volume | 0.358 Liter |
EAN | 5702420052601 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 / White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Black socket, temperature limitation feature. |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Sensor design | RAS-C |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C 5023 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAS-C Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | Black RAL 9005 / White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Black socket, temperature limitation feature. |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
Sensor design | RAS-C |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Sensor version | RAS-C 5023 |
Shut-off function | No |
Temperature limitation | Yes |
Type | RAS-C Sensors |
UK RoHS compliance | Out of scope |