Compression fittings for PEX plastic tubings, G 1/2" A, 15x2.5, Chrome plated
013G4199
PEX fittings for pipe 15 x 2,5 mm, chrome
PEX fittings for pipe 15 x 2,5 mm, chrome
Gross weight | 0.033 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.019 Liter |
EAN | 5702420071480 |
Gross weight | 0.033 Kilogram |
Net weight | 0.033 Kilogram |
Volume | 0.019 Liter |
EAN | 5702420071480 |
Connections | G 1/2" A |
Description | PEX fittings for pipe 15 x 2,5 mm, chrome |
Finish | Chrome plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | PEX plastic |
For valves |
VHX-DUO VHX-MONO RA-URX RLV-X RA-NCX RLV-CX |
In scope of WEEE and contain batteries | No |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | abe89b9c-9c8e-4292-a0d4-3cc021ec1db1 |
SCIP dossier product name | Fitting 12-16mm Chrome |
Test pressure [bar] | 10 bar |
Thread | External |
Tube dimension [mm] | 15x2.5 |
Type | Compression fittings for PEX plastic tubings |
Usage | for Pex tubes |
Working pressure [bar] [Max] | 6 bar |
Connections | G 1/2" A |
Description | PEX fittings for pipe 15 x 2,5 mm, chrome |
Finish | Chrome plated |
Flow temperature [°C] [Max] | 95 °C |
For tubings | PEX plastic |
For valves |
VHX-DUO VHX-MONO RA-URX RLV-X RA-NCX RLV-CX |
In scope of WEEE and contain batteries | No |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | abe89b9c-9c8e-4292-a0d4-3cc021ec1db1 |
SCIP dossier product name | Fitting 12-16mm Chrome |
Test pressure [bar] | 10 bar |
Thread | External |
Tube dimension [mm] | 15x2.5 |
Type | Compression fittings for PEX plastic tubings |
Usage | for Pex tubes |
Working pressure [bar] [Max] | 6 bar |