Accessories for Design Products, Stay bolt heater, For VHX-DUO angle
013G4166
Stay for standard G½ heating elements
Stay for standard G½ heating elements
Gross weight | 0.15 Kilogram |
Net weight | 0.145 Kilogram |
Volume | 0.104 Liter |
EAN | 5702420075334 |
Gross weight | 0.15 Kilogram |
Net weight | 0.145 Kilogram |
Volume | 0.104 Liter |
EAN | 5702420075334 |
Colour | Chrome |
Description | Stay for standard G½ heating elements |
Design | Angle |
For valves | VHX-DUO Angle |
In scope of WEEE and contain batteries | No |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f3d3f5dc-83b9-49e3-9c00-b88d5dc92d08 |
SCIP dossier product name | VHX STAY BOLT FOR HEATER |
Type | Accessories for Design Products |
Type of accessories | Stay bolt heater |
Usage | For VHX-DUO angle |
Colour | Chrome |
Description | Stay for standard G½ heating elements |
Design | Angle |
For valves | VHX-DUO Angle |
In scope of WEEE and contain batteries | No |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f3d3f5dc-83b9-49e3-9c00-b88d5dc92d08 |
SCIP dossier product name | VHX STAY BOLT FOR HEATER |
Type | Accessories for Design Products |
Type of accessories | Stay bolt heater |
Usage | For VHX-DUO angle |