RTX Design sets, Right mounted sensor, RTX, Chrome
013G4132
Right-set chrome, includes RTX return temperature limiter, valve and lockshield valve
Right-set chrome, includes RTX return temperature limiter, valve and lockshield valve
Gross weight | 1.128 Kilogram |
Net weight | 1.098 Kilogram |
Volume | 1.866 Liter |
EAN | 5702420067278 |
Gross weight | 1.128 Kilogram |
Net weight | 1.098 Kilogram |
Volume | 1.866 Liter |
EAN | 5702420067278 |
China RoHS compliance | Out of scope |
Colour | Chrome |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Contents of set | Valve, sensor, lockshield |
Description | Right-set chrome, includes RTX return temperature limiter, valve and lockshield valve |
Design | Right mounted sensor |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.33 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.03 m³/h |
Kvs values [m³/h] [Max] | 0.56 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-X |
SCIP dossier no. | b4fc2faa-649f-4595-8bf3-3d7227e643e5 |
SCIP dossier product name | Right/Left-set Chrome (RA-URX, RLV-X, RAX and RTX) |
Sensor design | RTX |
Sensor type | Return temperature limiter |
Type | RTX Design sets |
UK RoHS compliance | Out of scope |
Valve type | RA-URX, RLV-X |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Colour | Chrome |
Connection size in | Rp 1/2 |
Connection size out | R 1/2 |
Contents of set | Valve, sensor, lockshield |
Description | Right-set chrome, includes RTX return temperature limiter, valve and lockshield valve |
Design | Right mounted sensor |
Differential pressure range [bar] [Max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(c) |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] | 0.33 m³/h |
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] | 0.03 m³/h |
Kvs values [m³/h] [Max] | 0.56 m³/h |
Product group | Products for design radiators |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-X |
SCIP dossier no. | b4fc2faa-649f-4595-8bf3-3d7227e643e5 |
SCIP dossier product name | Right/Left-set Chrome (RA-URX, RLV-X, RAX and RTX) |
Sensor design | RTX |
Sensor type | Return temperature limiter |
Type | RTX Design sets |
UK RoHS compliance | Out of scope |
Valve type | RA-URX, RLV-X |
Working pressure [bar] [Max] | 10 bar |