Compression fittings for steel and copper tubings, G 3/4", 10, Nickel plated
013G4120
Cu/Steel fittings for pipe 10 mm
Cu/Steel fittings for pipe 10 mm
Gross weight | 0.06 Kilogram |
Net weight | 0.057 Kilogram |
Volume | 0.05 Liter |
EAN | 5702420033334 |
Gross weight | 0.06 Kilogram |
Net weight | 0.057 Kilogram |
Volume | 0.05 Liter |
EAN | 5702420033334 |
Connections | G 3/4" |
Description | Cu/Steel fittings for pipe 10 mm |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves |
Couplings Manifold CFD RA 15/6T RA 15/6TB RA-C 15 RLV-K RLV-KS RLV-KDV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
Test pressure [bar] | 16 bar |
Thread | Internal |
Tube dimension [mm] | 10 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |
Connections | G 3/4" |
Description | Cu/Steel fittings for pipe 10 mm |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves |
Couplings Manifold CFD RA 15/6T RA 15/6TB RA-C 15 RLV-K RLV-KS RLV-KDV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
Test pressure [bar] | 16 bar |
Thread | Internal |
Tube dimension [mm] | 10 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |