Compression fittings for steel and copper tubings, G 3/8" A, 12, Nickel plated
013G4102
Cu/Steel fittings for pipe 12 mm
Cu/Steel fittings for pipe 12 mm
Gross weight | 0.016 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.008 Liter |
EAN | 5702420033129 |
Gross weight | 0.016 Kilogram |
Net weight | 0.016 Kilogram |
Volume | 0.008 Liter |
EAN | 5702420033129 |
Connections | G 3/8" A |
Description | Cu/Steel fittings for pipe 12 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves |
RA-FN 10 RA-N 10 RA-U/UN 10 RLV 10 RA-DV 10 RLV-S 10 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
Test pressure [bar] | 16 bar |
Thread | External |
Tube dimension [mm] | 12 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |
Connections | G 3/8" A |
Description | Cu/Steel fittings for pipe 12 mm |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves |
RA-FN 10 RA-N 10 RA-U/UN 10 RLV 10 RA-DV 10 RLV-S 10 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a76c5ed7-e33e-4d63-b06e-8751d1fc2312 |
Test pressure [bar] | 16 bar |
Thread | External |
Tube dimension [mm] | 12 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |