RAX Design sets, Right mounted sensor, RAX, White RAL 9016

013G4007

Right-set 9016, includes RAX sensor, valve and lockshield valve

Product details

Gross weight 1.12 Kilogram
Net weight 1.12 Kilogram
Volume 1.853 Liter
EAN 5702420059532

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection size in Rp 1/2
Connection size out R 1/2
Contain batteries No
Contents of set Valve, sensor, lockshield
Description Right-set 9016, includes RAX sensor, valve and lockshield valve
Design Right mounted sensor
Differential pressure range [bar] [Max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Flow temperature [°C] [Max] 120 °C
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 0.34 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.03 m³/h
Kvs values [m³/h] [Max] 0.44 m³/h
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-X
SCIP dossier no. c0678492-9b82-427a-8ba9-b942b9e7a5ad
SCIP dossier product name Right/Left-set 9016 (RA-URX, RLV-X, RAX and RTX)
Sensor design RAX
Sensor type Thermostatic sensor
Type RAX Design sets
UNSPSC CODE 40101801
Valve type RA-URX, RLV-X
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality