Lance Valves, RA 15/6T, Wall connection, G 3/4 A
013G3268
RA 15/6T special lance (bypass) valve for radiator side connection
RA 15/6T special lance (bypass) valve for radiator side connection
Gross weight | 0.51 Kilogram |
Net weight | 0.508 Kilogram |
Volume | 1.04 Liter |
EAN | 5702420013220 |
Gross weight | 0.51 Kilogram |
Net weight | 0.508 Kilogram |
Volume | 1.04 Liter |
EAN | 5702420013220 |
Application | 1-pipe system |
Connection size in | G 3/4 A |
Connection size out | R 1/2 |
Description | RA 15/6T special lance (bypass) valve for radiator side connection |
Design | Wall connection |
Differential pressure range [bar] [Max] | 0.6 bar |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2 m³/h |
Product group | Lance Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | eee2b7ac-cde6-4700-a267-6048f3f4f4d7 |
SCIP dossier product name | RA 15/6T & 15/6TB Radiator valve 1 |
Test pressure [bar] | 16 bar |
Type | RA 15/6T |
UNSPSC CODE | 40101801 |
Working pressure [bar] [Max] | 10 bar |
Application | 1-pipe system |
Connection size in | G 3/4 A |
Connection size out | R 1/2 |
Description | RA 15/6T special lance (bypass) valve for radiator side connection |
Design | Wall connection |
Differential pressure range [bar] [Max] | 0.6 bar |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2 m³/h |
Product group | Lance Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | eee2b7ac-cde6-4700-a267-6048f3f4f4d7 |
SCIP dossier product name | RA 15/6T & 15/6TB Radiator valve 1 |
Test pressure [bar] | 16 bar |
Type | RA 15/6T |
UNSPSC CODE | 40101801 |
Working pressure [bar] [Max] | 10 bar |