Lance Valves, RA 15/6T, Floor connection, G 3/4 A
013G3218
RA 15/6T special lance (bypass) valve for radiator underneath connection
RA 15/6T special lance (bypass) valve for radiator underneath connection
Gross weight | 0.498 Kilogram |
Net weight | 0.498 Kilogram |
Volume | 1.064 Liter |
EAN | 5702420016658 |
Gross weight | 0.498 Kilogram |
Net weight | 0.498 Kilogram |
Volume | 1.064 Liter |
EAN | 5702420016658 |
Application | 1-pipe system |
Connection size in | G 3/4 A |
Connection size out | R 1/2 |
Contain batteries | No |
Description | RA 15/6T special lance (bypass) valve for radiator underneath connection |
Design | Floor connection |
Differential pressure range [bar] [Max] | 0.6 bar |
Flow temperature [°C] [Max] | 120 °C |
Kvs values [m³/h] | 2.15 m³/h |
Product group | Lance Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8104989b-087d-4cd3-a025-bd21bf274b41 |
SCIP dossier product name | RA 15/6T & 15/6TB Radiator valve 3 |
Test pressure [bar] | 16 bar |
Type | RA 15/6T |
Working pressure [bar] [Max] | 10 bar |
Application | 1-pipe system |
Connection size in | G 3/4 A |
Connection size out | R 1/2 |
Contain batteries | No |
Description | RA 15/6T special lance (bypass) valve for radiator underneath connection |
Design | Floor connection |
Differential pressure range [bar] [Max] | 0.6 bar |
Flow temperature [°C] [Max] | 120 °C |
Kvs values [m³/h] | 2.15 m³/h |
Product group | Lance Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8104989b-087d-4cd3-a025-bd21bf274b41 |
SCIP dossier product name | RA 15/6T & 15/6TB Radiator valve 3 |
Test pressure [bar] | 16 bar |
Type | RA 15/6T |
Working pressure [bar] [Max] | 10 bar |