Union Nuts and Tailpieces, Tailpiece, Self-sealing with union nut, DN 15
013G3203
Self-sealing tailpiece with union nut DN15
Self-sealing tailpiece with union nut DN15
Gross weight | 0.056 Kilogram |
Net weight | 0.056 Kilogram |
EAN | 7332705001772 |
Gross weight | 0.056 Kilogram |
Net weight | 0.056 Kilogram |
EAN | 7332705001772 |
Description | Self-sealing tailpiece with union nut DN15 |
For valves | TRV, RLV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | DN 15 |
Tailpiece type | Self-sealing with union nut |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |
Description | Self-sealing tailpiece with union nut DN15 |
For valves | TRV, RLV |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Size | DN 15 |
Tailpiece type | Self-sealing with union nut |
Type | Union Nuts and Tailpieces |
Type of accessories | Tailpiece |