Swedish manifold assemblies, RA-KE-GA Coupling, RA-KE-GA, Bottom part
013G3155
RA-KE bottom part manifold assembly; with shut-off
RA-KE bottom part manifold assembly; with shut-off
Gross weight | 0.216 Kilogram |
Net weight | 0.216 Kilogram |
EAN | 5715162929797 |
Gross weight | 0.216 Kilogram |
Net weight | 0.216 Kilogram |
EAN | 5715162929797 |
Application | 1-pipe system |
Connection to system | M22 x 1,5 |
Description | RA-KE bottom part manifold assembly; with shut-off |
Design | Bottom part |
Differential pressure range [bar] [Max] | 0.1 bar |
Distance center to center [mm] | 40 mm |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | All |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Type | RA-KE-GA Coupling |
Valve type | RA-KE-GA |
Working pressure [bar] [Max] | 10 bar |
Application | 1-pipe system |
Connection to system | M22 x 1,5 |
Description | RA-KE bottom part manifold assembly; with shut-off |
Design | Bottom part |
Differential pressure range [bar] [Max] | 0.1 bar |
Distance center to center [mm] | 40 mm |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers | All |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Swedish manifold assemblies |
Radiator height [mm] [max] | 900 mm |
Radiator height [mm] [min] | 300 mm |
Radiator type | Konventionell radiator |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Test pressure [bar] | 16 bar |
Type | RA-KE-GA Coupling |
Valve type | RA-KE-GA |
Working pressure [bar] [Max] | 10 bar |