Compression fittings for steel and copper tubings, G 1/2" A, 15, Nickel plated
013G3150
For 15 mm compression fittings
For 15 mm compression fittings
Gross weight | 0.027 Kilogram |
Net weight | 0.027 Kilogram |
Volume | 0.02 Liter |
EAN | 5702420040882 |
Gross weight | 0.027 Kilogram |
Net weight | 0.027 Kilogram |
Volume | 0.02 Liter |
EAN | 5702420040882 |
Connections | G 1/2" A |
Description | For 15 mm compression fittings |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves | RA-FN 15 |
In scope of WEEE and contain batteries | No |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 337bfd94-2d71-42d6-80ca-717df6b30cdb |
SCIP dossier product name | 1/2" NUT FOR 15MM COMPRESSION FITTINGS |
Test pressure [bar] | 16 bar |
Thread | External |
Tube dimension [mm] | 15 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |
Connections | G 1/2" A |
Description | For 15 mm compression fittings |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
For tubings | Steel and Copper |
For valves | RA-FN 15 |
In scope of WEEE and contain batteries | No |
Product group | Compression fittings |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 337bfd94-2d71-42d6-80ca-717df6b30cdb |
SCIP dossier product name | 1/2" NUT FOR 15MM COMPRESSION FITTINGS |
Test pressure [bar] | 16 bar |
Thread | External |
Tube dimension [mm] | 15 |
Type | Compression fittings for steel and copper tubings |
Usage | for steel & copper |
Working pressure [bar] [Max] | 10 bar |