Accessories, Valves, Dismantle tool, For valves: RAV; RA-N; RA-FN; RAVL
013G3086
Replacement tool for the exchange of
Replacement tool for the exchange of
Gross weight | 7.415 Kilogram |
Net weight | 6.615 Kilogram |
Volume | 33.647 Liter |
EAN | 5702420063805 |
Gross weight | 7.415 Kilogram |
Net weight | 6.615 Kilogram |
Volume | 33.647 Liter |
EAN | 5702420063805 |
Description |
Replacement tool for the exchange of |
For valves |
RAV RAVL RA-FN RA-N |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b2942dd6-0f07-4d20-8bee-21471d06c0d4 |
SCIP dossier product name | DISMANTLE TOOL |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |
Description |
Replacement tool for the exchange of |
For valves |
RAV RAVL RA-FN RA-N |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b2942dd6-0f07-4d20-8bee-21471d06c0d4 |
SCIP dossier product name | DISMANTLE TOOL |
Size | All sizes |
Type | Accessories, Valves |
Type of accessories | Dismantle tool |