Accessories, Valve insert, For valves: RA-FN, DN 10
013G3068
Insert for new RA-FN valves, produced after 06/1991
Insert for new RA-FN valves, produced after 06/1991
Gross weight | 0.045 Kg |
Net weight | 0.045 Kg |
Volume | 0.02 Liter |
EAN | 5702420020822 |
Gross weight | 0.045 Kg |
Net weight | 0.045 Kg |
Volume | 0.02 Liter |
EAN | 5702420020822 |
Connection type to valve | RA |
Description | Insert for new RA-FN valves, produced after 06/1991 |
For valve size | DN 10 |
For valves | RA-FN |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 154656de-7ee4-4f49-b9cb-47560c34d4d9 |
SCIP dossier product name | RA-KE & -FN Service insert 2 |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Insert for new RA-FN valves, produced after 06/1991 |
For valve size | DN 10 |
For valves | RA-FN |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 154656de-7ee4-4f49-b9cb-47560c34d4d9 |
SCIP dossier product name | RA-KE & -FN Service insert 2 |
Type | TRV valve inserts |
Type of accessories | Valve insert |