Radiator Valves, RA-U, Low flow, DN 10, Straight, S

013G3022

Low flow valves with presetting and presetting lock

Product details

Gross weight 0.156 Kilogram
Net weight 0.146 Kilogram
Volume 0.23 Liter
EAN 5702420036304

 

Application 2-pipe system
China RoHS compliance Out of scope
Connection size in Rp 3/8
Connection size out R 3/8
Connection types Internal thread
Contain batteries No
Description Low flow valves with presetting and presetting lock
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Dimension standard S
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kv value at setting 1 [m³/h] 0.016 m³/h
Kv value at setting 10 [m³/h] 0.21 m³/h
Kv value at setting 11 [m³/h] 0.26 m³/h
Kv value at setting 2 [m³/h] 0.025 m³/h
Kv value at setting 3 [m³/h] 0.035 m³/h
Kv value at setting 4 [m³/h] 0.05 m³/h
Kv value at setting 5 [m³/h] 0.06 m³/h
Kv value at setting 6 [m³/h] 0.08 m³/h
Kv value at setting 7 [m³/h] 0.1 m³/h
Kv value at setting 8 [m³/h] 0.12 m³/h
Kv value at setting 9 [m³/h] 0.16 m³/h
Kv value at setting N [m³/h] 0.28 m³/h
Kvs values [m³/h] 0.32 m³/h
Presetting yes
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a4d2bb31-0d5b-4d41-af2e-46e8d63423ee
SCIP dossier product name RA-U -UN & -UR Radiator valve
Tailpiece type Metric thread
Test pressure [bar] 16 bar
Type RA-U
Valve size DN 10
Valve type Low flow
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality