RA 2000 Sensors, RA 2940, Gas, Sensor type: Built-in sensor, 5 °C - 26 °C, RA
013G2940
Frost protection, limiting and locking of temperature set-point, positive shut-off feature
Frost protection, limiting and locking of temperature set-point, positive shut-off feature
Gross weight | 0.166 Kilogram |
Net weight | 0.164 Kilogram |
Volume | 0.286 Liter |
EAN | 5702420048185 |
Gross weight | 0.166 Kilogram |
Net weight | 0.164 Kilogram |
Volume | 0.286 Liter |
EAN | 5702420048185 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, positive shut-off feature |
Frost protection | Yes |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2940 |
Shut-off function | Yes |
Temperature limitation | Yes |
Type | RA 2000 Sensors |
UNSPSC CODE | 40101801 |
Capillary tube length [m] [Max] | 0 m |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | Sensor |
Description | Frost protection, limiting and locking of temperature set-point, positive shut-off feature |
Frost protection | Yes |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | RA 2000 |
Sensor media | Gas |
Sensor setting temperature [°C] [Max] | 26 °C |
Sensor setting temperature [°C] [Min] | 5 °C |
Sensor type | Built-in sensor |
Sensor version | RA 2940 |
Shut-off function | Yes |
Temperature limitation | Yes |
Type | RA 2000 Sensors |
UNSPSC CODE | 40101801 |