TRV set, Contents of set: 2-elements, RAS-C2, RA-FN, DN 10, Angle

013G2216

Basic Set 3/8" Angle

Product details

Gross weight 0.381 Kilogram
Net weight 0.351 Kilogram
Volume 0.712 Liter
EAN 5702425125935

 

China RoHS compliance Out of scope
Colour White RAL 9016
Connection type to valve RA
Contents of set 2-elements
Description Basic Set 3/8" Angle
Design Angle
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
In scope of WEEE and contain batteries No
Packaging type Box
Product group TRV set
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type no RLV
Sensor design RAS-C2
Sensor media Liquid
Sensor setting temperature [°C] [Max] 28 °C
Sensor setting temperature [°C] [Min] 8 °C
Sensor type Built-in sensor
Tailpiece type Standard
Type RAS-C2 + RA-FN
UK RoHS compliance Out of scope
Valve size DN 10
Valve type RA-FN

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality