Radiator Valves, RA-G, High flow, DN 20, Angle, D

013G1678

High capacity valve for 1-pipe systems

Product details

Gross weight 0.401 Kilogram
Net weight 0.38 Kilogram
Volume 0.57 Liter
EAN 5702420111261

 

Application 1-pipe system
China RoHS compliance Out of scope
Connection size in Rp 3/4
Connection size out R 3/4
Connection types Internal thread
Contain batteries No
Description High capacity valve for 1-pipe systems
Design Angle
Differential pressure range [bar] [Max] 0.2 bar
Dimension standard D
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Max] 2.2 m³/h
Kv value at Xp = 0.5 - 2.0 K [m³/h] [Min] 0.57 m³/h
Kvs values [m³/h] 5.01 m³/h
Presetting no
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 3dbebade-f080-4384-85c9-4b0e88d5ca79
SCIP dossier product name RA-G valve 20
Tailpiece type Standard
Test pressure [bar] 25 bar
Type RA-G
Valve size DN 20
Valve type High flow
Working pressure [bar] [Max] 16 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality