Accessories, Sensors, Adapter, RA to M30
013G1360
Angle adaptor for snap-lock sensors, M30x1.5 valve connection
Angle adaptor for snap-lock sensors, M30x1.5 valve connection
Gross weight | 0.082 Kilogram |
Net weight | 0.082 Kilogram |
Volume | 0.194 Liter |
EAN | 5702420045016 |
Gross weight | 0.082 Kilogram |
Net weight | 0.082 Kilogram |
Volume | 0.194 Liter |
EAN | 5702420045016 |
Description | Angle adaptor for snap-lock sensors, M30x1.5 valve connection |
For sensors | RA to M30 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 756360a8-f628-4066-be90-f43b29749366 |
SCIP dossier product name | ANGLE ADAPTER M30X1,5 |
Type | Accessories, Sensors |
Type of accessories | Adapter |
Description | Angle adaptor for snap-lock sensors, M30x1.5 valve connection |
For sensors | RA to M30 |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 756360a8-f628-4066-be90-f43b29749366 |
SCIP dossier product name | ANGLE ADAPTER M30X1,5 |
Type | Accessories, Sensors |
Type of accessories | Adapter |