Accessories, Remote sensors, Mounting kit, Aero; RA 2000 remote; Aveo
013G1230
Mounting kit for RA 2000 remote sensor
Mounting kit for RA 2000 remote sensor
Gross weight | 0.009 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.054 Liter |
EAN | 5702420003863 |
Gross weight | 0.009 Kilogram |
Net weight | 0.009 Kilogram |
Volume | 0.054 Liter |
EAN | 5702420003863 |
Description | Mounting kit for RA 2000 remote sensor |
For sensors |
RA 2000 remote Aero Aveo |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Remote sensors |
Type of accessories | Mounting kit |
Description | Mounting kit for RA 2000 remote sensor |
For sensors |
RA 2000 remote Aero Aveo |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
Type | Accessories, Remote sensors |
Type of accessories | Mounting kit |