Accessories, Valve insert, For valves: M68; RA-N DUAL, All sizes
013G0289
Valve insert with protective cap, RA-N DUAL/M68
Valve insert with protective cap, RA-N DUAL/M68
Gross weight | 0.043 Kilogram |
Net weight | 0.043 Kilogram |
Volume | 0.1 Liter |
EAN | 5702420009971 |
Gross weight | 0.043 Kilogram |
Net weight | 0.043 Kilogram |
Volume | 0.1 Liter |
EAN | 5702420009971 |
Connection type to valve | RA |
Description | Valve insert with protective cap, RA-N DUAL/M68 |
For valve size | All sizes |
For valves |
M68 RA-N DUAL |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 177f1a3d-8ba9-44f2-9c92-e4e1c5a4600d |
SCIP dossier product name | RA-N & -K Valve insert 1 |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | RA |
Description | Valve insert with protective cap, RA-N DUAL/M68 |
For valve size | All sizes |
For valves |
M68 RA-N DUAL |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 177f1a3d-8ba9-44f2-9c92-e4e1c5a4600d |
SCIP dossier product name | RA-N & -K Valve insert 1 |
Type | TRV valve inserts |
Type of accessories | Valve insert |