Integrated valves, RA, M 18 x 1, Presetting: no, Contents of set: Valve insert
013G0245
Valve insert, normal and large flow, no presetting
Valve insert, normal and large flow, no presetting
Gross weight | 0.048 Kilogram |
Net weight | 0.048 Kilogram |
Volume | 0.149 Liter |
EAN | 5702420014838 |
Gross weight | 0.048 Kilogram |
Net weight | 0.048 Kilogram |
Volume | 0.149 Liter |
EAN | 5702420014838 |
Composition | Valve insert |
Connection to radiator | M 18 x 1 |
Connection type to sensor | RA |
Contents of set | Valve insert |
Description | Valve insert, normal and large flow, no presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Brötje Buderus Finimetal Northor. |
In scope of WEEE and contain batteries | No |
Presetting | no |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6a7904bd-daa3-42aa-a56b-07b1e9f2f7aa |
SCIP dossier product name | Valve insert |
Type | Integrated valves |
Usage | For bottom supplied radiators |
Composition | Valve insert |
Connection to radiator | M 18 x 1 |
Connection type to sensor | RA |
Contents of set | Valve insert |
Description | Valve insert, normal and large flow, no presetting |
Flow temperature [°C] [Max] | 120 °C |
For radiator manufacturers |
Brötje Buderus Finimetal Northor. |
In scope of WEEE and contain batteries | No |
Presetting | no |
Product group | Integrated valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6a7904bd-daa3-42aa-a56b-07b1e9f2f7aa |
SCIP dossier product name | Valve insert |
Type | Integrated valves |
Usage | For bottom supplied radiators |