RA2000, 1/8", Angle, MNPT

013G0140

RA2000 1-pipe low pressure steam valve, 1/8" MNPT connection

Product details

Gross weight 0.24 Kilogram
Net weight 0.24 Kilogram
Volume 0.208 Liter
EAN 5702425115516

 

Application 1-pipe system
China RoHS compliance Out of scope
Connection size in 1/8"
Connection size out 1/8"
Connection types Soldering
Contain batteries No
Description RA2000 1-pipe low pressure steam valve, 1/8" MNPT connection
Design Angle
Differential pressure range [bar] [Max] 1 bar
Differential pressure range [psi] [Max] 15 psi
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Flow temperature [°F] [Max] 250 °F
Presetting no
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9dc07185-40ff-4625-b6c1-6c4715a7b4e7
SCIP dossier product name 1 Pipe steam valve
Tailpiece type MNPT
Type RA2000
Valve size 1/8"
Valve type Steam valve
Working pressure [bar] [Max] 1 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality