Spare part, GBC 6s-12s, Seal cap

009L7209

Product Type: Spare part, Used for product: GBC 6s-12s, Type designation: Seal cap, Seal cap

Product details

Gross weight 0.019 Kilogram
Net weight 0.018 Kilogram
Volume 0.007 Liter
EAN 5702428520102

 

China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Out of scope
Packing format Industrial pack
Product group BM/GBC valve spare parts
Product Name Description Seal cap
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b79fdd8d-0fef-4692-8490-a10bb53c91c3
SCIP dossier product name GBC Seal Cap Kit 6-79s
Type Spare part
Type designation Seal cap
Used for product GBC 6s-12s
Width across flats [mm] 21 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality