Shut-off ball valve, GBC 6s H
009L5415
Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Max. Working Pressure [bar]: 90.0, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Gross weight | 0.173 Kg |
Net weight | 0.119 Kg |
Volume | 0.759 Liter |
EAN | 5715162512289 |
Gross weight | 0.173 Kg |
Net weight | 0.119 Kg |
Volume | 0.759 Liter |
EAN | 5715162512289 |
Access port | No |
Approval |
C UL US LISTED LLC CDC TYSK PED UKCA |
Body material | Stainless steel |
Connection material | stainless steel SS tube |
Cv value [gal/min] | 2.06 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group | 2 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 1.78 m³/h |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 30 pc |
Refrigerants | R744 |
Serviceable | No |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBC 6s H |
UL approved refrigerants | R744 |
Access port | No |
Approval |
C UL US LISTED LLC CDC TYSK PED UKCA |
Body material | Stainless steel |
Connection material | stainless steel SS tube |
Cv value [gal/min] | 2.06 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group | 2 |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 1/4 in |
Kv value [m³/h] | 1.78 m³/h |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Outlet connection type | Solder, ODF |
Outlet size [in] | 1/4 in |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 30 pc |
Refrigerants | R744 |
Serviceable | No |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBC 6s H |
UL approved refrigerants | R744 |