Shut-off ball valve, GBC 12s H
009L5397
Max. Working Pressure [bar]: 90, Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00
Max. Working Pressure [bar]: 90, Inlet connection type: Solder, ODF, Inlet size [mm]: 12, Outlet connection type: Solder, ODF, Outlet size [mm]: 12.00
Gross weight | 0.181 Kilogram |
Net weight | 0.139 Kilogram |
Volume | 0.759 Liter |
EAN | 5715162512234 |
Gross weight | 0.181 Kilogram |
Net weight | 0.139 Kilogram |
Volume | 0.759 Liter |
EAN | 5715162512234 |
Access port | No |
Approval |
C UL US LISTED LLC CDC TYSK PED UKCA |
Body material | Stainless steel |
Connection material | stainless steel SS tube |
Contain batteries | No |
Cv value [gal/min] | 9.25 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group | 2 |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 12 mm |
Kv value [m³/h] | 8 m³/h |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 30 pc |
Refrigerants | R744 |
Serviceable | No |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBC 12s H |
UL approved refrigerants | R744 |
UL evaluated | Yes |
Access port | No |
Approval |
C UL US LISTED LLC CDC TYSK PED UKCA |
Body material | Stainless steel |
Connection material | stainless steel SS tube |
Contain batteries | No |
Cv value [gal/min] | 9.25 gal/min |
Direction | Straightway |
Equipment | Cap w. wire seal |
Flow direction | Bi-flow |
Flow direction indicator | Embossed 2-way arrow |
Fluid Group | 2 |
Ignition source assessment | Yes |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 12 mm |
Kv value [m³/h] | 8 m³/h |
Max. Working Pressure [bar] | 90 bar |
Max. Working Pressure [psig] | 1305 psig |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12 mm |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product accessories | BM/GBC valve accessories |
Product group | Shut-off and regulating valves |
Product Name Description | Shut-off ball valve |
Quantity per packing format | 30 pc |
Refrigerants | R744 |
Serviceable | No |
Temperature range [°C] [max] | 100 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 212 °F |
Temperature range [°F] [min] | -40 °F |
Type | GBC 12s H |
UL approved refrigerants | R744 |
UL evaluated | Yes |