Spare part, GBC 38s-79s, Seal cap
009G7212
Product Type: Spare part, Used for product: GBC 38s-79s, Type designation: Seal cap, Seal cap
Product Type: Spare part, Used for product: GBC 38s-79s, Type designation: Seal cap, Seal cap
Gross weight | 0.093 Kilogram |
Net weight | 0.092 Kilogram |
Volume | 0.052 Liter |
EAN | 5702428251631 |
Gross weight | 0.093 Kilogram |
Net weight | 0.092 Kilogram |
Volume | 0.052 Liter |
EAN | 5702428251631 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Seal cap |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
SCIP dossier product name | GBC |
Type | Spare part |
Type designation | Seal cap |
UK RoHS compliance | Out of scope |
Used for product | GBC 38s-79s |
Width across flats [mm] | 42 mm |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | BM/GBC valve spare parts |
Product Name Description | Seal cap |
Quantity per packing format | 4 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
SCIP dossier product name | GBC |
Type | Spare part |
Type designation | Seal cap |
UK RoHS compliance | Out of scope |
Used for product | GBC 38s-79s |
Width across flats [mm] | 42 mm |